??
Preview - Generation
Преглед
3D
Размер
2D
Embedded user actions
Селекция на CAD модел
PS02026
HELP_VARIABLE
Company
Sati
Description
04-1 (6 x 2,8 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PS02026
CODE
Code
P
Pitch
6 mm
W
Internal width
2.8 mm
DR
Roller
4.0 mm
R
Tooth radius
6 mm
C
Radius width
0.7 mm
H1
Tooth width
2.6 mm
Z
mm
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm