??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
CS02043
HELP_VARIABLE
Company
Sati
Description
04b-1 (6 x 2,8 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Bill of material
CS02043
CODE
Code
P
Pitch
6 mm
W
Internal width
2.8 mm
DR
Roller
4 mm
R
Tooth radius
6 mm
C
Radius width
0.7 mm
H1
Tooth width
2.6 mm
Z
DE
mm
DP
mm
D
mm