??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
PS04026
HELP_VARIABLE
Company
Sati
Description
05B-1 (8 x 3,0 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PS04026
CODE
Code
P
Pitch
8 mm
W
Internal width
3.0 mm
DR
Roller
5.0 mm
R
Tooth radius
8 mm
C
Radius width
1.0 mm
H1
Tooth width
2.8 mm
Z
mm
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm