??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
PS05X19
HELP_VARIABLE
Company
Sati
Description
06B-1 (9,525 x 5,72 mm) - Simplex sprockets in stainless-steel 304 L (DIN 8187 - ISO/R 606)
Bill of material
PS05X19
CODE
Code
P
Pitch
9.525 mm
W
Internal width
5.72 mm
DR
Roller
6.35 mm
R
Tooth radius
10 mm
C
Radius width
1 mm
H1
Tooth width
5.3 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm