??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
RD05057
HELP_VARIABLE
Company
Sati
Description
06B-2 (9,525 x 5,72 mm) - Cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
RD05057
CODE
Code
P
Pitch
9.525 mm
W
Internal width
5.72 mm
DR
Roller
6.35 mm
R
Tooth radius
10 mm
C
Radius width
1 mm
L
Tooth width
5.2 mm
H2
Tooth width
15.4 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm