??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
PD05T21
HELP_VARIABLE
Company
Sati
Description
06B-2 (9,525 x 5,72 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Bill of material
PD05T21
CODE
Code
P
Pitch
9.525 mm
W
Internal width
5.720 mm
DR
Roller
6.350 mm
R
Tooth radius
10 mm
C
Radius width
1 mm
L
5.2 mm
H2
Tooth width
15.4 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm