??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
CT05043
HELP_VARIABLE
Company
Sati
Description
06B-3 (9,525 x 5,72 mm) - Plate wheels for triplex chain (DIN 8187 - ISO/R 606)
Bill of material
CT05043
CODE
Code
P
Pitch
9.525 mm
W
Internal width
5.72 mm
DR
Roller
6.35 mm
R
Tooth radius
10 mm
C
Radius width
1 mm
L
Tooth width
5.2 mm
H3
Tooth width
25.6 mm
Z
DE
mm
DP
mm
D
mm