??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
CS06042
HELP_VARIABLE
Company
Sati
Description
081-1 (12,7 x 3,33 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Bill of material
CS06042
CODE
Code
P
Pitch
12.7 mm
W
Internal width
3.3 mm
DR
Roller
7.75 mm
R
Tooth radius
13 mm
C
Radius width
1.3 mm
H1
Tooth width
3 mm
Z
DE
mm
DP
mm
D
mm