??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
PS06023
HELP_VARIABLE
Company
Sati
Description
081-1 (12,7 x 3,33 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PS06023
CODE
Code
P
Pitch
12.7 mm
W
Internal width
3.3 mm
DR
Roller
7.8 mm
R
Tooth radius
13 mm
C
Radius width
1.0 mm
H1
Tooth width
3.0 mm
Z
mm
DE
mm
DP
mm
DD
mm
D
mm
H
mm