??
Preview - Generation
Предпросмотр
3D
Измерение
2D
Embedded user actions
Выбор CAD модели
RS09057
HELP_VARIABLE
Company
Sati
Description
08B-1 (12,7 x 7,75 mm) - Cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
RS09057
CODE
Code
P
Pitch
12.7 mm
W
Internal width
7.75 mm
DR
Roller
8.51 mm
R
Tooth radius
13 mm
C
Radius width
1.3 mm
H1
Tooth width
7.2 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm