??
Preview - Generation
预览
3D
尺寸标注
2D
Embedded user actions
CAD模型选择
TS09T21
HELP_VARIABLE
Company
Sati
Description
08B-1 (12,7 x 7,75 mm) - Taper bored sprockets with induction hardened teeth (45 ÷ 55 HRC)
Bill of material
TS09T21
CODE
Code
P
Pitch
12.7 mm
W
Internal width
7.75 mm
DR
Roller
8.51 mm
R
Tooth radius
13 mm
C
Radius width
1.3 mm
H1
Tooth width
7.2 mm
Z
DE
mm
DP
mm
DD
mm
H
mm
PB
For Bush
ET
Type
1