??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
PT09026
HELP_VARIABLE
Company
Sati
Description
08B-3 (12,7 x 7,75 mm) - Sprockets for triplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PT09026
CODE
Code
P
Pitch
12.7 mm
W
Internal width
7.75 mm
DR
Roller
8.51 mm
R
Tooth radius
13 mm
C
Radius width
1.3 mm
L
Tooth width
7 mm
H3
Tooth width
34.9 mm
Z
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm