??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
PS10X18
HELP_VARIABLE
Company
Sati
Description
10B-1 (12,7 x 7,75 mm) - Simplex sprockets in stainless-steel 304 L (DIN 8187 - ISO/R 606)
Bill of material
PS10X18
CODE
Code
P
Pitch
15.875 mm
W
Internal width
9.65 mm
DR
Roller
10.16 mm
R
Tooth radius
16 mm
C
Radius width
1.6 mm
H1
Tooth width
9.1 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm