??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
TS10T20
HELP_VARIABLE
Company
Sati
Description
10B R. 10,16 - Taper bored sprockets with induction hardened teeth (45 ÷ 55 HRC)
Bill of material
TS10T20
CODE
Code
P
Pitch
15.875 mm
W
Internal width
9.65 mm
DR
Roller
10.16 mm
R
Tooth radius
16 mm
C
Radius width
1.6 mm
H1
Tooth width
9.1 mm
Z
DE
mm
DP
mm
DD
mm
H
mm
PB
For Bush
ET
Type
1