??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
PS11T21
HELP_VARIABLE
Company
Sati
Description
12B-1 (19,05 x 11,68 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Bill of material
PS11T21
CODE
Code
P
Pitch
19 mm
W
Internal width
11.68 mm
DR
Roller
12.07 mm
R
Tooth radius
19.0 mm
C
Radius width
2.0 mm
H1
Tooth width
11.1 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm