??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
PT11026
HELP_VARIABLE
Company
Sati
Description
12B-3 (19,05 x 11,68 mm) - Sprockets for triplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PT11026
CODE
Code
P
Pitch
19.05 mm
W
Internal width
11.68 mm
DR
Roller
12.07 mm
R
Tooth radius
19 mm
C
Radius width
2 mm
L
Tooth width
10.8 mm
H3
Tooth width
49.8 mm
Z
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm