??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
PS12X18
HELP_VARIABLE
Company
Sati
Description
16B-1 (25,4 x 17,02 mm) - Simplex sprockets in stainless-steel 304 L (DIN 8187 - ISO/R 606)
Bill of material
PS12X18
CODE
Code
P
Pitch
25.4 mm
W
Internal width
17.02 mm
DR
Roller
15.88 mm
R
Tooth radius
26 mm
C
Radius width
2 mm
H1
Tooth width
16.2 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm