??
Preview - Generation
預覽
3D
尺寸
2D
Embedded user actions
CAD模型選擇
PD12028
HELP_VARIABLE
Company
Sati
Description
16B-2 (25,4 x 17,02 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PD12028
CODE
Code
P
Pitch
25.4 mm
W
Internal width
17.02 mm
DR
Roller
15.88 mm
R
Tooth radius
26 mm
C
Radius width
2.5 mm
L
Tooth width
15.8 mm
H2
Tooth width
47.7 mm
Z
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm