??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
RT12057
HELP_VARIABLE
Company
Sati
Description
16B-3 (9,525 x 5,72 mm) - Cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
RT12057
CODE
Code
P
Pitch
25.4 mm
W
Internal width
17.02 mm
DR
Roller
15.88 mm
R
Tooth radius
26 mm
C
Radius width
2.5 mm
L
Tooth width
15.7 mm
H3
Tooth width
73.6 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm