??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
RT14045
HELP_VARIABLE
Company
Sati
Description
16B-3 (9,525 x 5,72 mm) - Cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
RT14045
CODE
Code
P
Pitch
38.1 mm
W
Internal width
25.4 mm
DR
Roller
25.4 mm
R
Tooth radius
38 mm
C
Radius width
4.0 mm
L
Tooth width
23.6 mm
H3
Tooth width
120.3 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
150 mm