??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
PS13028
HELP_VARIABLE
Company
Sati
Description
20B-1 (31,75 x 19,56 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PS13028
CODE
Code
P
Pitch
31.75 mm
W
Internal width
19.56 mm
DR
Roller
19.05 mm
R
Tooth radius
32 mm
C
Radius width
3.5 mm
H1
Tooth width
18.5 mm
Z
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm