??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
RD13045
HELP_VARIABLE
Company
Sati
Description
20B-2 (31,75 x 19,56 mm) - Cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
RD13045
CODE
Code
P
Pitch
31.750 mm
W
Internal width
19.56 mm
DR
Roller
19.05 mm
R
Tooth radius
32.0 mm
C
Radius width
3.5 mm
L
Tooth width
18.2 mm
H2
Tooth width
54.6 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm