??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
CT13031
HELP_VARIABLE
Company
Sati
Description
20B-3 (31,75 x 19,56 mm) - Plate wheels for triplex chain (DIN 8187 - ISO/R 606)
Bill of material
CT13031
CODE
Code
P
Pitch
31.75 mm
W
Internal width
19.56 mm
DR
Roller
19.05 mm
R
Tooth radius
32 mm
C
Radius width
3.5 mm
L
Tooth width
18.2 mm
H3
Tooth width
91 mm
Z
DE
mm
DP
mm
D
mm