??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
CT14028
HELP_VARIABLE
Company
Sati
Description
24B-3 (38,1 x 25,4 mm) - Plate wheels for triplex chain (DIN 8187 - ISO/R 606)
Bill of material
CT14028
CODE
Code
P
Pitch
38.1 mm
W
Internal width
25.4 mm
DR
Roller
25.4 mm
R
Tooth radius
38 mm
C
Radius width
2 mm
L
Tooth width
23.6 mm
H3
Tooth width
120.3 mm
Z
DE
mm
DP
mm
D
mm