??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
PT14025
HELP_VARIABLE
Company
Sati
Description
24B-3 (38,1 x 25,4 mm) - Sprockets for triplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PT14025
CODE
Code
P
Pitch
38.1 mm
W
Internal width
25.4 mm
DR
Roller
25.4 mm
R
Tooth radius
38 mm
C
Radius width
4 mm
L
Tooth width
23.6 mm
H3
Tooth width
120.3 mm
Z
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm