??
Preview - Generation
Преглед
3D
Размер
2D
Embedded user actions
Селекция на CAD модел
PS15026
HELP_VARIABLE
Company
Sati
Description
28B-1 (44,45 x 30,99 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PS15026
CODE
Code
P
Pitch
44.45 mm
W
Internal width
30.99 mm
DR
Roller
27.94 mm
R
Tooth radius
44 mm
C
Radius width
5 mm
H1
Tooth width
29.4 mm
Z
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm