??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
PS16023
HELP_VARIABLE
Company
Sati
Description
32B-1 (50,8 x 30,99 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PS16023
CODE
Code
P
Pitch
50.8 mm
W
Internal width
30.99 mm
DR
Roller
29.21 mm
R
Tooth radius
51 mm
C
Radius width
6 mm
H1
Tooth width
29.4 mm
Z
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm