??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
CD16022
HELP_VARIABLE
Company
Sati
Description
32B-2 (50,8 x 30,99 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 606)
Bill of material
CD16022
CODE
Code
P
Pitch
50.8 mm
W
Internal width
30.99 mm
DR
Roller
29.21 mm
R
Tooth radius
51 mm
C
Radius width
6.0 mm
L
Tooth width
28.8 mm
H2
Tooth width
87.4 mm
Z
DE
mm
DP
mm
D
mm