Preview - Generation
Embedded user actions
CAD model selection
HRCE130
Company
Sati
Description
SG-HRC-T - Elastomeric shaft coupling SG-HRC-T taper bore
Bill of material
HRCE130
DESCRIPTION
Half-coupling type
External bush half-coupling
CODE
Code
HRCE130
MAT
Material
Cast iron EN-GJL-250 UNI EN 1568
TYPE
Type
130
BORE
Bore
1610
HM1
Hole max
42
mm
HM2
Hole max
1 5/8
INCH
DE
De
130
D
105
BB
b
50
E
53.0
G
36.0
H2
18.0
B
b
26.5
J
38
H
h
89.0
MA1
Maximum misalignment
0.4
MA2
Maximum misalignment
0.8
MR1
Maximum revolution n (rpm)
4850
MI1
Moment of inertia (kg x cm2)
78
WE
Weight
2.20
kg