??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
PS03023
HELP_VARIABLE
Company
Sati
Description
ASA 25-1 (6,32 x 3,18 mm) - Sprockets for simplex,chain to: DIN 8188 - ISO/R 606 - ANSI B 29,1
Bill of material
PS03023
CODE
Code
P
Pitch
6.35 mm
W
Internal width
3.18 mm
DR
Roller
3.3 mm
R
Tooth radius
6.4 mm
C
Radius width
0.7 mm
H1
Tooth width
2.9 mm
Z
mm
DE
mm
DP
mm
DD
mm
D
mm
H
mm