??
Preview - Generation
Podgląd
3D
Wymiar
2D
Embedded user actions
Wybór modelu CAD
1490060
HELP_VARIABLE
Company
Sati
Description
PC14M-90 - Timing belt pulleys GW
Bill of material
1490060
MAT
Material
FLA
Flange
CODE2
Code
CODE
Code
TYPE
Type
CFL
Flange code
Z
Number of teeth
mm
MB
Max. Bore
DP
Dp
mm
DE
De
mm
DF
Df
mm
DM
Dm
mm
DI
Di
F
106.0 mm
S
mm
R
mm
WEIGHT
Weight
kg
MB1
Max. Bore 1
MB2
Max. Bore 2