??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
0836048
HELP_VARIABLE
Company
Sati
Description
PC8M-36 - Timing belt pulleys GW
Bill of material
0836048
MAT
Material
FLA
Flange
CODE2
Code
CODE
Code
TYPE
Type
CFL
Flange code
Z
Number of teeth
mm
MB
Max. Bore
DP
Dp
mm
DE
De
mm
DF
Df
mm
DM
Dm
mm
DI
Di
F
45.0 mm
S
mm
R
mm
WEIGHT
Weight
kg
MB1
Max. Bore 1
mm