??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
TT12027
HELP_VARIABLE
Company
Sati
Description
16B-3 (25,4 x 17,02 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Bill of material
TT12027
CODE
Code
P
Pitch
25.4 mm
W
Internal width
17.02 mm
DR
Roller
15.88 mm
R
Tooth radius
26 mm
C
Radius width
2.5 mm
L
Tooth width
15.8 mm
H3
Tooth width
79.6 mm
Z
DE
mm
DP
mm
DD
mm
H
79.6 mm
PB
For Bush
ET
Type
5