??
Preview - Generation
Podgląd
3D
Wymiar
2D
Embedded user actions
Wybór modelu CAD
RS10057
HELP_VARIABLE
Company
Sati
Description
10B-1 (15,875 x 9,65 mm) - Cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
RS10057
CODE
Code
P
Pitch
15.875 mm
W
Internal width
9.650 mm
DR
Roller
10.16 mm
R
Tooth radius
16 mm
C
Radius width
2 mm
H1
Tooth width
9.1 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm