??
Preview - Generation
プレビュー
3D
情報
2D
Embedded user actions
CADモデル選択
RS11057
HELP_VARIABLE
Company
Sati
Description
12B-1 (19,05 x 11,68 mm) - Cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
RS11057
CODE
Code
P
Pitch
19.05 mm
W
Internal width
11.68 mm
DR
Roller
12.07 mm
R
Tooth radius
19 mm
C
Radius width
2 mm
H1
Tooth width
11.1 mm
Z
DE
mm
DP
mm
DD
100 mm
D
mm
H
mm