??
Preview - Generation
Podgląd
3D
Wymiar
2D
Embedded user actions
Wybór modelu CAD
RS14045
HELP_VARIABLE
Company
Sati
Description
24B-1 (38,1 x 25,4 mm) - Cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
RS14045
CODE
Code
P
Pitch
38.1 mm
W
Internal width
25.4 mm
DR
Roller
25.4 mm
R
Tooth radius
38 mm
C
Radius width
4 mm
H1
Tooth width
24.1 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm