??
Preview - Generation
プレビュー
3D
情報
2D
Embedded user actions
CADモデル選択
GS12057
HELP_VARIABLE
Company
Sati
Description
16B-1 (25,4 x 17,02 mm) - Taper bored cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
GS12057
CODE
Code
P
Pitch
25.4 mm
W
Internal width
17.02 mm
DR
Roller
15.88 mm
R
Tooth radius
26 mm
C
Radius width
2.5 mm
H1
Tooth width
16.2 mm
Z
DE
mm
DP
mm
DD
160 mm
H
mm
PB
For Bush