??
Preview - Generation
Öngörünüm
3D
Boyut
2D
Embedded user actions
CAD Model seçimi
TT10021
HELP_VARIABLE
Company
Sati
Description
10B-3 (15,875 x 9,65 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Bill of material
TT10021
CODE
Code
P
Pitch
15.875 mm
W
Internal width
9.65 mm
DR
Roller
10.16 mm
R
Tooth radius
16 mm
C
Radius width
1.6 mm
L
Tooth width
9 mm
H3
Tooth width
42.1 mm
Z
DE
mm
DP
mm
DD
mm
H
mm
PB
For Bush
ET
Type