??
Preview - Generation
Preview
3D
Dimension
2D
Embedded user actions
CAD model selection
08M2040
HELP_VARIABLE
Company
Sati
Description
HTD 8M-20 - Timing belt pulleys HTD profile
Bill of material
08M2040
MAT
Material
FLA
Flange
CODE2
Code
CODE
Code
TYPE
Type
CFL
Flange code
Z
Number of teeth
DP
Dp
mm
DE
De
mm
DF
Df
mm
DM
Dm
mm
DI
Di
F
28.0 mm
L
38 mm
SB
Stock bore
WEIGHT
Weight
kg