您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@satispa.com
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
Embedded user actions
CAD模型選擇
05B-2 (8 x 3,0 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 606)
11.11.2022
06B R.6,35 - Duplex plate wheels for two single chains
11.11.2022
06B-2 (9,525 x 5,72 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 6...
11.11.2022
08B R. 8,51 - Duplex plate wheels for two single chains
11.11.2022
08B-2 (12,7 x 7,75 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 60...
11.11.2022
10B R. 10,16 - Duplex plate wheels for two single chains
11.11.2022
10B-2 (15,875 x 9,65 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R ...
11.11.2022
12B R. 12,07 - Duplex plate wheels for two single chains
11.11.2022
12B-2 (19,05 x 11,68 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R ...
11.11.2022
16B R. 15,88 - Duplex plate wheels for two single chains
11.11.2022
16B-2 (25,4 x 17,02 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 6...
11.11.2022
20B-2 (31,75 x 19,56 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R ...
11.11.2022
24B-2 (38,1 x 25,4 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 60...
11.11.2022
28B-2 (44,45 x 30,99 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R ...
11.11.2022
32B-2 (50,8 x 30,99 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 6...
11.11.2022